2D Search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file hereor
Supported file formats: .PNG, .JPG, .JPEG, .WEBP
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

Sani Move Basic

Expand Table
EN
Preview Image
PREVIEWPERLINE
ORDERNO
description
DESCRIPTION
name
NAME
1
2
3
Sani Move Basic
SaniMovebasic, is a product for the sanitization of environments based on UVC irradiation, uses 4 Toshiba 254 nm tubes, high quality and long life 35w power, a mirrored steel reflector recovers the indirect flow of the tube and then irradiate it on the front, a PIR sensor is mounted on each tube to turn off UVC radiation in the presence of people, Ozone is NOT generated at the frequency of 254nm. SaniMoveBasic has a Wifi HOT SPOT that allows you to be configured directly from the WEB eliminating the need to have an app installed on smart phones, it is possible to connect to its WIFI network and enter the password-protected web page, from which you can access the programming of the parameters on time and off time, and counting hours of UVC TUBE. These lamps are transportable and they must be inserted in an environment to be sanitized, once connected to the electrical network with an extension cord, switch on and as soon as all 4 PIR sensors do not detect the presence of any person moving begins sanitization, this is remotely controllable via wifi connection to its web page. Sanitization times vary depending on the size of the environment, 20m2 sanitization in about 30 minutes. It is recommended that there are no people present during UVC radiation could significantly damage the eyes and skin
Sani Move Basic
Wall System Combo 01-02
Wall System Combo is supplied in two versions, both based on UVC LED technology.The two versions differ in the type of LEDs used.The Wall System combo 01 has 24 UVC 274nm LEDs while the 02 version has 24 UVC LEDs and 10 385nm UVA LEDs to improve sanitization beyond bacteria and viruses, against mold and fungi, both versions thanks to the working frequency of the UVC 200nm do not generate ozone in the environment. The Wall System Combo systems have a HOT SPOT Wifi that allows it to be configured directly from the WEB, eliminating the need to have an app installed on a smart phone or programs on a PC, in fact it is possible to connect to its WIFI network and enter the web page protected by password, from which you can access the programming of the parameters, time of switching on and off, and counting of working hours of the LEDs and control of the actual switching on of the same in the days of work. , this safety device automatically rearms the device, turning it back on after a settable time, in which it does not detect movement of people. These lamps are to be installed on the wall at a height of 2.5mt minimum 1.8mt, they allow the sanitization of rooms of 20m2 in about 180 minutes, they are connected to the 230vac mains, where a magnetothermic safety switch must be provided. Wall system Combo uses a double insulation SELV power supply. 24vdc power supply available on request.
Wall System Combo 01-02
LAMP 1105
Lamp 1105, is a UVC 275nm led OEM module, developed on a metalcore pcb, with current control for the LED on board and is powered at 24vdc 2W. The light sources are dissipated directly on the PCB in metal core. There are 3 connectors with a looping connection to each other to power other modules you do not need to respect the polarity thanks to a diode bridge on board, they can be connected up to a maximum of 5 additional modules. It is necessary to pay attention not to turn on the module without protections, it is extremely dangerous for the eyes and skin.
LAMP 1105
Show compressed display (3 products)
Order numberSani Move Basic
Latest change09.02.2023 08:53:59
Unit

Classifications

CNS

CNSERPBASE Object Properties